IESNA:LM-63-2002
[TEST]P1055988
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S1195D840-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4123
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
2069.8 2054.6 2045.4 2030.2 2010.4 1983 1951 1914.5 1873.3 1827.6
1777.4 1722.6 1664.7 1605.3 1541.3 1475.8 1408.8 1340.3 1268.7 1195.6
1117.9 1043.3 967.1 891 813.3 735.6 656.4 572.7 493.5 418.8
338.1 266.5 198 134 76.2 27.4 0
2069.8 2078.9 2068.3 2045.4 2013.5 1975.4 1929.7 1879.4 1826.1 1766.7
1704.3 1637.3 1567.2 1495.6 1421 1343.3 1265.6 1186.4 1107.2 1026.5
945.8 863.6 782.8 702.1 622.9 545.2 469.1 396 322.9 255.9
205.6 161.4 120.3 83.8 51.8 24.4 0
2069.8 2060.7 2040.9 2002.8 1957.1 1906.8 1847.4 1782 1711.9 1635.7
1556.5 1471.3 1384.4 1296.1 1207.8 1117.9 1031.1 945.8 863.6 779.8
700.6 624.4 549.8 481.3 411.2 359.4 315.3 275.7 236.1 199.5
164.5 132.5 102 73.1 47.2 22.8 0
2069.8 2063.7 2030.2 1983 1928.2 1865.7 1797.2 1718 1629.6 1538.3
1443.8 1347.9 1251.9 1156 1061.6 970.2 878.8 793.5 714.3 639.7
566.6 495 443.2 402.1 359.4 318.3 280.2 246.7 213.2 181.2
150.8 123.4 94.4 68.5 44.2 19.8 0
2069.8 2066.8 2039.3 1992.1 1932.7 1868.8 1791.1 1705.8 1615.9 1518.5
1416.4 1312.9 1215.4 1117.9 1023.5 930.6 846.8 764.6 686.9 613.8
539.2 481.3 437.1 396 353.3 315.3 278.7 245.2 213.2 181.2
152.3 123.4 96 68.5 44.2 21.3 0
